??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
24490.0118 Tommy Screw
HELP_VARIABLE
Company
Halder
Description
EH 24490. - Tommy Screws with fixed pin, DIN 6304 / with Thrust Pad, DIN 6311, form F
Bill of material
24490.0118 Tommy Screw
BESTNR
Ref. No.
24490.0118
AUS
Version
with thrust pad, DIN 6311, form F
D1
Thread
M16
L1
110 mm
D2
24 mm
D3
12 mm
L2
20 mm
L3
120 mm
L4
90 mm
G
Weight
367 g
Embedded user actions